HEP Optimo Basic (N)

Product Image

  • Summary
  • Applications

    Residential drinking water applications

  • Description

    The electronically controlled HEP Optimo Basic N high efficiency wet rotor circulator and permanent magnet technology are designed for use in drinking water systems with variable or constant flow.

  • Materials

    Pump housing - Stainless Steel
    Impeller - Polyamide (PA-GF 35)
    Shaft - Ceramic
    Bearing - Ceramic
    Bearing Plate - Stainless Steel
    Can - Stainless Steel

  • Configuration3 control modes: Proportional pressure, Fixed speed and constant pressure
  • Performance Range

    Up to 3.6m3/h; 4/6m head

  • Temperature

    Max ambient temp. +40°C; max fluid temp. +110°C

  • Power

    4-20W / 5-37W / 6-64W

  • Size1", 1 1/2" and 2" threaded connections; 130mm, 150mm and 180mm installation lengths
  • Manual start-up feature
  • Smooth running
  • Very low energy consumption
  • Integrated night economy feature
  • Air vent screw
  • Convenient operation
  • Space-saving axially integrated terminal box
  • Automatic adjustment to pressure conditions
  • Stainless steel pump housing
  • Pre-mounted, cable (1m)
  • Compact design

EEI

  • ≤ 0.17 HEP Optimo Basic XX-4.0 NXXX
  • ≤ 0.18 HEP Optimo Basic XX-6.0 NXXX

Learn more

(PDFs)

360 Service and Support

Domestic Circulators and Condensate Pumps - solution outline

Domestic Circulators and Condensate Pumps - Solution Outline (Non EU)

Domestic Circulators and Condensate Pumps - Solution Outline (EU)

Domestic Circulators and Condensate Pumps - Solution Outline (RO)

Circulator pump range - catalogue (UK)

Circulator pump range - catalogue (Non EU)

Circulator pump range - catalogue (EU)

EC Declaration Of Conformity

Declaration of Conformity to the UBA positive list

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch