HUPA (Not available in the UK & EU)

Product Image

  • Summary
  • Applications

    Residential and industry heating and air conditioning applications including direct and indirect central heating systems and underfloor systems

  • Description

    The HUPA series circulation pumps are wet rotor circulators designed for use in heating systems with constant or weakly variable flow rates. With the 3-step rotary switch and the finely graded default programme, almost every working point on a system can be set economically

  • Materials

    Pump housing - Cast Iron
    Impeller - Polyamide (PA-GF 35)
    Shaft - Ceramic
    Bearing - Ceramic
    Bearing Plate - Stainless Steel
    Can - Stainless Steel

  • Configuration

    3-step switch with manual speed selection

  • Performance Range

    Up to 3.8 m3/h; Up to 7m head

  • Temperature

    Max ambient temp. +40°C; max fluid temp. +110°C

  • Power

    230V

  • Size
    1“, 1½“ and 2“ threaded connections

  • Manual start-up
  • Energy-optimised
  • Space-saving axially integrated terminal box
  • Cataphoretic coated pump housing

Learn more

(PDFs)360 Service and Support

Domestic Circulators and Condensate Pumps - Solution Outline (Non EU)

Circulator pump range - catalogue (Non EU)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch