DE Logo

Design Envelope Fire Pump

Product Image

  • Summary
  • Applications

    Warehouses, Data Centers, High Rise Buildings, Pharma companies, Retrofit opportunities

  • Description

    This product is designed, assembled, and tested to meet the Self-Regulating Variable Speed Fire Pump Unit, as described in NFPA 20 – 2019 Edition. A factory-built integrated fire pump unit consisting of pump, driver, and variable speed control unit, configured to maintain the set pressure until the maximum power draw is reached while acting as a variable speed pressure limiting control and/or a variable speed suction limiting control.

  • Materials

    Ductile Iron Casing
    Packed seals
    Stainless Steel or Bronze Impeller (Material will be chosen at the manufacturers discretion to optimize performance)

  • Configuration

    50 Hz and 60 Hz designs. UL, ULC, and/or FM certified solutions available (Pending approval)

  • Performance Range

    300 USGPM -1500 USGPM

  • Temperature

    Maximum ambient temperature + 50°C

  • Power

    Minimum – 20 Hp (50 Hz) 30 Hp (60 Hz)
    Maximum – 250 Hp (50 Hz) 150 Hp (60 Hz)

Lowest Installed cost

  • Reduced number of PRV’s
  • Allows for a safer, more reliable sprinkler system design at a lower cost through reduced reliance on PRV's
  • Fire pump controller starting type – Across the line
  • Simpler Installed VIL fire pumps as compared to HSC fire pump
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Reduce System maintenance cost

  • Reduced maintenance costs due to fewer PRV's Installed.
  • Overall cost savings by reduced system testing.

Flexibility in System design

  • For varying suction pressure,
  • Simplified Design with fewer components,
  • Space Savings in the pump room (as compared to HSC Fire pump)
  • PRV Installation Elimination of drain requirements
  • Elimination of safety factors for supply pressure variation

Transparency of Operating performance

  • Increased reliability and safety.
  • Municipal supply pressure data points
  • Electronic data capture of pump operation
  • Recorded test data
  • Pump analytics
  • Timely notifications for impending issues
  • Analytical Insights
  • Condition based maintenance

*Savings depend upon area, material cost and number of floors



Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch